??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS 23K-PA-LK10-S4
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS 23K-PA-LK10-S4
VERF
Availability
no more available
BC
Order code
BOS01NC
TC
Artikelbezeichnung
BOS 23K-PA-LK10-S4
PX
Product view
50108_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Retroreflective sensor;Diffuse and through-beam sensors
W
Gewicht
0.06700 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Special characteristics = Washdown, Series = 23K, Dimension = 23 x 51 x 52.4 mm, Interface = PNP normally open (NO) PNP normally closed (NC), Principle of operation = Photoelectric sensor, Principle of optical operation = Retroreflective sensor, Special optical feature = Coaxial optics, Beam characteristic = Divergent, Light type = Laser red light, Light spot size = Ø 22 mm at 20 m, Range = 0...20 m, Connection = Connector, M12x1-Male, 4-pin, Housing material = PC ABS, Material sensing surface = PMMA, Operating voltage Ub = 10...30 VDC, Approval/Conformity = Ecolab, CE, cULus, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.